Page 1118 - RF Adapter Datasheets
P. 1118

LC Male to LC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9569


                   Configuration
                       • LC Male Connector 1                            • 50 Ohms
                       • LC Male Connector 2                            • Straight Body Geometry
                   Features
                       • LC Interface compliant with MIL-STD-348        • Contact Plating per QQ-S-365
                       • Silver Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9569 LC male to LC male adapter is part of our full line of RF components available for same-day shipping.
                   Our LC to LC adapter has a male to male gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            3.7 in [93.98 mm]
                       Width                                             1.5 in [38.1 mm]
                       Weight                                            0.976 lbs [442.71 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       LC Male                   LC Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       Hex Size                                    1 1/2 in.                1 1/2 in.
                       .














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: LC Male to LC Male Adapter PE9569








                                                        PE9569  REV 1.1                                                1
   1113   1114   1115   1116   1117   1118   1119   1120   1121   1122   1123