Page 1122 - RF Adapter Datasheets
P. 1122

LC Male to LC Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9398


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              LC Male                                 LC Female
                       Contact                                Silver                                   Silver
                                                             QQ-S-365                                QQ-S-365
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                     QQ-N-290
                       Body               Brass               Nickel
                                                             QQ-N-290
                       Coupling Nut       Brass               Nickel
                                                             QQ-N-290
                       . .


                   Compliance Certifications (see product page for current document)

                   LC Male to LC Female Right Angle Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: LC Male to LC Female Right Angle Adapter PE9398

                   URL: https://www.pasternack.com/lc-male-lc-female-right-angle-adapter-pe9398-p.aspx

































                                                        PE9398  REV 1.1                                                2
   1117   1118   1119   1120   1121   1122   1123   1124   1125   1126   1127