Page 1128 - RF Adapter Datasheets
P. 1128

LC Male to HN Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9181


                   Configuration
                       • LC Male Connector 1                            • 50 Ohms
                       • HN Female Connector 2                          • Straight Body Geometry
                   Features
                       • LC Interface compliant with MIL-STD-348        • Silver Plated Contact
                       • HN Interface compliant with MIL-STD-348        • Contact Plating per QQ-S-365
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9181 LC male to HN female adapter is part of our full line of RF components available for same-day shipping.
                   Our LC to HN adapter has a male to female gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            2.83 in [71.88 mm]
                       Width                                             1.5 in [38.1 mm]
                       Weight                                            0.477 lbs [216.36 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       LC Male                  HN Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       Hex Size                                    1 1/2 in.
                       .














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: LC Male to HN Female Adapter PE9181








                                                        PE9181  REV 1.2                                                1
   1123   1124   1125   1126   1127   1128   1129   1130   1131   1132   1133