Page 1132 - RF Adapter Datasheets
P. 1132

LC Female to HN Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9413


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             LC Female                                 HN Male
                       Contact                                Silver                                   Silver
                                                             QQ-S-365                                QQ-S-365
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                                                             QQ-N-290
                       Body                                                        Brass               Nickel
                                                                                                     QQ-N-290
                       Coupling Nut                                                Brass               Nickel
                                                                                                     QQ-N-290
                       . .


                   Compliance Certifications (see product page for current document)

                   LC Female to HN Male Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
                   Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the
                   industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: LC Female to HN Male Adapter PE9413

                   URL: https://www.pasternack.com/lc-female-hn-male-straight-adapter-pe9413-p.aspx

































                                                        PE9413  REV 1.1                                                2
   1127   1128   1129   1130   1131   1132   1133   1134   1135   1136   1137