Page 1135 - RF Adapter Datasheets
P. 1135

MCX Plug to MCX Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9479


                   Configuration
                       • MCX Plug Connector 1                           • 50 Ohms
                       • MCX Jack Connector 2                           • Straight Body Geometry
                   Features
                       • Max VSWR of 1.35:1 up to 6 GHz                 • Gold Plated Beryllium Copper Contact
                       • MCX Interface compliant with CECC 22 220       • Contact Plating per MIL-G-45204
                   Applications
                       • Connector Saver                • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9479 MCX plug to MCX jack adapter is part of our full line of RF components available for same-day shipping.
                   Our MCX to MCX adapter has a plug to jack gender configuration. PE9479 MCX plug to MCX jack adapter operates to 6 GHz.
                   The Pasternack RF adapter provides good VSWR of 1.35:1 maximum. The PE9479 Pasternack RF adapter can also be used
                   as a connector saver to extend equipment life.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              1.35:1
                       Operating Voltage (AC)                                             350           Vrms
                       Inner Conductor DC Resistance                                       5           mOhms
                       Outer Conductor DC Resistance                                       1           mOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.623 in [15.82 mm]
                       Width                                             0.185 in [4.7 mm]
                       Weight                                            0.006 lbs [2.72 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MCX Plug to MCX Jack Adapter PE9479








                                                        PE9479  REV 1.1                                                1
   1130   1131   1132   1133   1134   1135   1136   1137   1138   1139   1140