Page 1131 - RF Adapter Datasheets
P. 1131

LC Female to HN Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9413


                   Configuration
                       • LC Female Connector 1                          • 50 Ohms
                       • HN Male Connector 2                            • Straight Body Geometry
                   Features
                       • LC Interface compliant with MIL-STD-348        • Silver Plated Contact
                       • HN Interface compliant with MIL-STD-348        • Contact Plating per QQ-S-365
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9413 LC female to HN male adapter is part of our full line of RF components available for same-day shipping.
                   Our LC to HN adapter has a female to male gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            2.41 in [61.21 mm]
                       Width                                             1.25 in [31.75 mm]
                       Weight                                            0.433 lbs [196.41 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      LC Female                 HN Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: LC Female to HN Male Adapter PE9413








                                                        PE9413  REV 1.1                                                1
   1126   1127   1128   1129   1130   1131   1132   1133   1134   1135   1136