Page 1142 - RF Adapter Datasheets
P. 1142

Bulkhead Mount MCX Jack to MCX Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9474


                   Configuration
                       • MCX Jack Connector 1                           • Straight Body Geometry
                       • MCX Jack Connector 2                           • Bulkhead Mount Method
                       • 50 Ohm
                   Features
                       • Max VSWR of 1.35:1 up to 3 GHz                 • Gold Plated Contact
                       • 30µ in. minimum contact plating
                   Applications
                       • General Purpose Test           • General Purpose Test
                       • Rack Mounted Equipment         • Rack Mounted Equipment
                   .
                   Description
                   Pasternack’s PE9474 bulkhead MCX jack to MCX jack adapter is part of our full line of RF components available for same-day
                   shipping. Our MCX to MCX adapter has a jack to jack gender configuration. PE9474 MCX jack to MCX jack adapter is gold
                   plated and operates to 3 GHz. The Pasternack RF adapter provides good VSWR of 1.35:1 maximum. This RF MCX bulkhead
                   to MCX adapter allows designers to create external connections on their product enclosures, and can be used in a variety of
                   other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            3            GHz
                       VSWR                                                              1.35:1
                       Operating Voltage (AC)                                             335           Vrms
                       . .

                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 1                                                    GHz
                       VSWR, Max              1.22:1
                       .




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead Mount MCX Jack to MCX Jack Adapter PE9474








                                                        PE9474  REV 1.2                                                1
   1137   1138   1139   1140   1141   1142   1143   1144   1145   1146   1147