Page 1151 - RF Adapter Datasheets
P. 1151

MCX Plug to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9467


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              MCX Plug                               BNC Female
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                     QQ-N-290
                       Body               Brass               Nickel
                                                             QQ-N-290
                       Coupling Nut       Brass               Nickel
                                                             QQ-N-290
                       . .


                   Compliance Certifications (see product page for current document)

                   MCX Plug to BNC Female Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
                   Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the
                   industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: MCX Plug to BNC Female Adapter PE9467

                   URL: https://www.pasternack.com/mcx-plug-bnc-female-straight-adapter-pe9467-p.aspx

































                                                        PE9467  REV 1.1                                                2
   1146   1147   1148   1149   1150   1151   1152   1153   1154   1155   1156