Page 1153 - RF Adapter Datasheets
P. 1153

MCX Jack to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9468


                   Configuration
                       • MCX Jack Connector 1                           • 50 Ohms
                       • BNC Male Connector 2                           • Straight Body Geometry
                   Features
                       • MCX Interface compliant with MIL-C-39012       • Gold Plated Contact
                       • BNC Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9468 MCX jack to BNC male adapter is part of our full line of RF components available for same-day shipping.
                   Our MCX to BNC adapter has a jack to male gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.18 in [29.97 mm]
                       Width                                             0.57 in [14.48 mm]
                       Weight                                            0.033 lbs [14.97 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       MCX Jack                 BNC Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-C-39012              MIL-STD-348
                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MCX Jack to BNC Male Adapter PE9468








                                                        PE9468  REV 1.1                                                1
   1148   1149   1150   1151   1152   1153   1154   1155   1156   1157   1158