Page 1157 - RF Adapter Datasheets
P. 1157

MCX Jack to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9466


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              MCX Jack                               BNC Female
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   MCX Jack to BNC Female Adapter  from Pasternack  Enterprises  has same day shipment  for domestic  and  International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: MCX Jack to BNC Female Adapter PE9466

                   URL: https://www.pasternack.com/mcx-jack-bnc-female-straight-adapter-pe9466-p.aspx




























                                                        PE9466  REV 1.1                                                2
   1152   1153   1154   1155   1156   1157   1158   1159   1160   1161   1162