Page 1154 - RF Adapter Datasheets
P. 1154

MCX Jack to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9468


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              MCX Jack                                BNC Male
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                                                             QQ-N-290
                       Body                                                        Brass               Nickel
                                                                                                     QQ-N-290
                       Coupling Nut                                                Brass               Nickel
                                                                                                     QQ-N-290
                       . .


                   Compliance Certifications (see product page for current document)

                   MCX Jack to BNC Male Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
                   Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the
                   industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: MCX Jack to BNC Male Adapter PE9468

                   URL: https://www.pasternack.com/mcx-jack-bnc-male-straight-adapter-pe9468-p.aspx

































                                                        PE9468  REV 1.1                                                2
   1149   1150   1151   1152   1153   1154   1155   1156   1157   1158   1159