Page 1159 - RF Adapter Datasheets
P. 1159

Bulkhead MCX Jack to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9520


                   Configuration
                       • MCX Jack Connector 1                           • Straight Body Geometry
                       • BNC Female Connector 2                         • Bulkhead Mount Method
                       • 50 Ohms
                   Features
                       • MCX Interface compliant with MIL-C-39012       • Gold Plated Contact
                       • BNC Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • General Purpose Test        • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9520 bulkhead MCX jack to BNC female adapter is part of our full line of RF components available for same-
                   day shipping. Our MCX to BNC adapter has a jack to female gender configuration. This RF MCX bulkhead to BNC adapter
                   allows designers to create external connections on their product enclosures, and can be used in a variety of other rack mount
                   and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.165 in [29.59 mm]
                       Width                                             0.5 in [12.7 mm]
                       Weight                                            0.02 lbs [9.07 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       MCX Jack                BNC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-C-39012              MIL-STD-348
                       .












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead MCX Jack to BNC Female Adapter PE9520








                                                        PE9520  REV 1.1                                                1
   1154   1155   1156   1157   1158   1159   1160   1161   1162   1163   1164