Page 1163 - RF Adapter Datasheets
P. 1163

MHV Male to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9297


                   Configuration
                       • MHV Male Connector 1                           • 50 Ohm
                       • BNC Female Connector 2                         • Straight Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 300 MHz                • Max VSWR of 1.3:1 up to 300 MHz
                       • MHV interface compliant with MIL-STD-348A      • MHV Interface compliant with MIL-STD-348A
                       • BNC interface compliant with MIL-STD-348A      • Gold Plated Brass Contact
                       • 30 µ-in minimum contact plating                • 30 µ-in min Gold Contact Plating
                       • Gold Plated Brass Contact
                   Applications
                       • Allows Connection Between Series  • Connector Saver
                       • General Purpose Test           • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9297 MHV male to BNC female adapter is part of our full line of RF components available for same-day
                   shipping. Our MHV to BNC adapter has a male to female gender configuration. PE9297 MHV male to BNC female adapter
                   operates to 300 MHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum. Pasternack’s PE9297 MHV
                   female to MHV male adapter is part of our full line of RF components available for same-day shipping. Our MHV to MHV
                   adapter has a female to male gender configuration. PE9297 MHV female to MHV male adapter operates to 300 MHz. The
                   Pasternack RF adapter provides good VSWR of 1.3:1 maximum. The PE9297 Pasternack RF adapter can also be used as a
                   connector saver to extend equipment life.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           300           MHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                            1,600          Vrms
                       Dielectric Withstanding Voltage (AC)                              5,000          Vrms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.535 in [38.99 mm]

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MHV Male to BNC Female Adapter PE9297








                                                        PE9297  REV 1.2                                                1
   1158   1159   1160   1161   1162   1163   1164   1165   1166   1167   1168