Page 1164 - RF Adapter Datasheets
P. 1164
MHV Male to BNC Female Adapter
RF Adapters Technical Data Sheet PE9297
Width 0.571 in [14.5 mm]
Weight 0.037 lbs [16.78 g]
.
Description Connector 1 Connector 2
Type MHV Male BNC Female
Polarity Standard Standard
Interface Specification MIL-STD-348A MIL-STD-348A
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type MHV Male BNC Female
Contact Brass Gold Brass Gold
30 µ-in minimum 30 µ-in minimum
Insulation PTFE PTFE
Outer Conductor Brass Nickel
100 µ-in minimum
Body Brass Nickel
100 µ-in minimum
Coupling Nut Brass Nickel
100 µ-in minimum
. .
Environmental Specifications
Temperature
Operating Range -65 to 165 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: MHV Male to BNC Female Adapter PE9297
PE9297 REV 1.2 2

