Page 1168 - RF Adapter Datasheets
P. 1168

MHV Male to MHV Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9266


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       MHV Male                MHV Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-384              MIL-STD-384
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             MHV Male                                MHV Female
                       Contact        Beryllium Copper        Silver           Beryllium Copper        Silver
                                                             QQ-S-365                                QQ-S-365
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                     QQ-N-290
                       Body               Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       Coupling Nut       Brass               Nickel
                                                             QQ-N-290
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MHV Male to MHV Female Right Angle Adapter PE9266








                                                        PE9266  REV 1.2                                                2
   1163   1164   1165   1166   1167   1168   1169   1170   1171   1172   1173