Page 1171 - RF Adapter Datasheets
P. 1171

MHV Tee Adapter Female-Male-Female





     RF Adapters Technical Data Sheet                                                                        PE9211


                   Configuration
                       • MHV Female Connector 1                         • 50 Ohm
                       • MHV Male Connector 2                           • Tee Body Geometry
                   Features

                       • MHV interface compliant with MIL-STD-348
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9211 MHV Tee adapter female-male-female is part of our full line of RF components available for same-day
                   shipping. Our MHV tee adapter has a female-male-female gender configuration. Our MHV tee connector operates to 50 MHz.
                   Tee adapters (also called tee connectors) are three port devices that can be used to split or combine a signal. Unlike power
                   dividers/combiners, however, they do not provide matched impedance at all ports.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           50            MHz
                       Operating Voltage (AC)                                            3,500          Vrms
                       Operating Voltage (DC)                                            5,000          Vdc
                       Dielectric Withstanding Voltage (AC)                              5,000          Vrms
                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.281 in [32.54 mm]
                       Width                                             0.57 in [14.48 mm]
                       Height                                            1.082 in [27.48 mm]
                       Weight                                            0.042 lbs [19.05 g]



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MHV Tee Adapter Female-Male-Female PE9211








                                                        PE9211  REV 1.2                                                1
   1166   1167   1168   1169   1170   1171   1172   1173   1174   1175   1176