Page 1176 - RF Adapter Datasheets
P. 1176

MHV Female to MHV Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9267


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             MHV Female                              MHV Female
                       Contact            Brass                Gold                Brass               Gold
                                                           30 µ-in minimum                         30 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                          100 µ-in minimum                         100 µ-in minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   MHV Female to MHV Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: MHV Female to MHV Female Adapter PE9267

                   URL: https://www.pasternack.com/mhv-female-mhv-female-straight-adapter-pe9267-p.aspx




























                                                        PE9267  REV 1.1                                                2
   1171   1172   1173   1174   1175   1176   1177   1178   1179   1180   1181