Page 1179 - RF Adapter Datasheets
P. 1179

Bulkhead Hermetically Sealed MHV
     Female to MHV Female Adapter




     RF Adapters Technical Data Sheet                                                                        PE9268


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             MHV Female                              MHV Female
                       Contact                                Silver                                   Silver
                                                             QQ-S-365                                QQ-S-365
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .

                       Environmental Specification Notes:
                       Pressure Rating: 50 PSI

                   Compliance Certifications (see product page for current document)

                   Bulkhead Hermetically Sealed MHV Female to MHV Female Adapter from Pasternack Enterprises has same day shipment for
                   domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part
                   of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Bulkhead Hermetically Sealed MHV Female to MHV Female Adapter PE9268

                   URL: https://www.pasternack.com/mhv-female-mhv-female-straight-adapter-pe9268-p.aspx




































                                                        PE9268  REV 1.1                                                2
   1174   1175   1176   1177   1178   1179   1180   1181   1182   1183   1184