Page 1167 - RF Adapter Datasheets
P. 1167

MHV Male to MHV Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9266


                   Configuration
                       • MHV Male Connector 1                           • 50 Ohm
                       • MHV Female Connector 2                         • Right Angle Body Geometry
                   Features
                       • MHV interface compliant with MIL-STD-384       • Silver Plated Beryllium Copper Contact
                       • Contact plating according to QQ-S-365
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9266 MHV male to MHV female right angle adapter is part of our full line of RF components available for
                   same-day shipping. Our MHV to MHV adapter has a male to female gender configuration. PE9266 MHV male to MHV female
                   adapter operates to 50 MHz. This right angle MHV to MHV adapter allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           50            MHz
                       Operating Voltage (AC)                                            3,500          Vrms
                       Operating Voltage (DC)                                            5,000          Vdc
                       Dielectric Withstanding Voltage (AC)                              5,000          Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.08 in [27.43 mm]
                       Width                                             0.56 in [14.22 mm]
                       Height                                            0.84 in [21.34 mm]
                       Weight                                            0.0361 lbs [16.37 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MHV Male to MHV Female Right Angle Adapter PE9266








                                                        PE9266  REV 1.2                                                1
   1162   1163   1164   1165   1166   1167   1168   1169   1170   1171   1172