Page 1203 - RF Adapter Datasheets
P. 1203

Mini UHF Male to Mini UHF Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9347


                   Configuration
                       • Mini UHF Male Connector 1                      • 50 Ohms
                       • Mini UHF Female Connector 2                    • Right Angle Body Geometry
                   Features

                       • Gold Plated Brass Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9347 Mini UHF male to Mini UHF female right angle adapter is part of our full line of RF components available
                   for same-day shipping. Our Mini UHF to Mini UHF adapter has a male to female gender configuration. This low profile right
                   angle Mini UHF adapter allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            0.84 in [21.34 mm]
                       Width                                             0.452 in [11.48 mm]
                       Height                                            0.766 in [19.46 mm]
                       Weight                                            0.027 lbs [12.25 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     Mini UHF Male           Mini UHF Female
                       Polarity                                   Standard                 Standard
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            Mini UHF Male                          Mini UHF Female
                       Contact            Brass                Gold                Brass               Gold
                       Insulation         POM                                      POM
                       Outer Conductor                                             Brass               Nickel

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Mini UHF Male to Mini UHF Female Right Angle Adapter PE9347








                                                        PE9347  REV 1.1                                                1
   1198   1199   1200   1201   1202   1203   1204   1205   1206   1207   1208