Page 1206 - RF Adapter Datasheets
P. 1206

Mini UHF Female to Mini UHF Male Tee Adapter





     RF Adapters Technical Data Sheet                                                                        PE9065


                   Configuration
                       • Mini UHF Female Connector 1                    • 50 Ohms
                       • Mini UHF Male Connector 2                      • Tee Body Geometry
                   Features

                       • Gold Plated Brass Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9065 Mini UHF female to Mini UHF male tee adapter is part of our full line of RF components available for
                   same-day shipping. Our Mini UHF tee adapter has a female-male-female gender configuration. Tee adapters (also called tee
                   connectors) are three port devices that can be used to split or combine a signal. Unlike power dividers/combiners, however,
                   they do not provide matched impedance at all ports.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.275 in [32.39 mm]
                       Width                                             0.45 in [11.43 mm]
                       Height                                            0.917 in [23.29 mm]
                       Weight                                            0.041 lbs [18.6 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                    Mini UHF Female           Mini UHF Male
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type           Mini UHF Female                          Mini UHF Male
                       Contact            Brass                Gold                Brass               Gold
                       Insulation         PTFE                                     PTFE


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Mini UHF Female to Mini UHF Male Tee Adapter PE9065








                                                        PE9065  REV 1.1                                                1
   1201   1202   1203   1204   1205   1206   1207   1208   1209   1210   1211