Page 1374 - RF Adapter Datasheets
P. 1374
Low PIM N Female to N Female Adapter With Body Flats
RF Adapters Technical Data Sheet PE91140
Width 0.551 in [14 mm]
Weight 0.07 lbs [31.75 g]
.
Description Connector 1 Connector 2
Type N Female N Female
Polarity Standard Standard
Interface Specification IEC 169-16, MIL-C-39012 IEC 169-16, MIL-C-39012
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type N Female N Female
Contact Beryllium Copper Silver Beryllium Copper Silver
5 µm minimum 5 µm minimum
Insulation PTFE PTFE
Outer Conductor Brass Tri-Metal Brass Tri-Metal
3µm minimum 3µm minimum
. .
Environmental Specifications
Temperature
Operating Range -45 to +125 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: Low PIM N Female to N Female Adapter With Body Flats PE91140
PE91140 REV 1.1 2

