Page 1377 - RF Adapter Datasheets
P. 1377

N Female to N Female Adapter With Body Flats





     RF Adapters Technical Data Sheet                                                                      PE91141


                   Configuration
                       • N Female Connector 1                           • 50 Ohms
                       • N Female Connector 2                           • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 18 GHz                • 1.3µm min Gold Contact Plating
                       • Gold Plated Beryllium Copper Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91141 type N female to type N female adapter is part of our full line of RF components available for same-day
                   shipping. Our type N to type N adapter has a female to female gender configuration. PE91141 type N female to type N female
                   adapter operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.25:1
                       Operating Voltage (AC)                                            1,000          Vrms
                       Dielectric Withstanding Voltage (AC)                              2,500          Vrms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.65 in [41.91 mm]
                       Weight                                            0.11 lbs [49.9 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female to N Female Adapter With Body Flats PE91141








                                                        PE91141  REV 1.1                                               1
   1372   1373   1374   1375   1376   1377   1378   1379   1380   1381   1382