Page 1520 - RF Adapter Datasheets
P. 1520

N Male to MCX Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9464


                   Configuration
                       • N Male Connector 1                             • 50 Ohm
                       • MCX Jack Connector 2                           • Straight Body Geometry
                   Features
                       • Type N interface compliant with MIL-STD-348    • MCX Interface compliant with MIL-C-39012
                       • MCX interface compliant with MIL-C-39012       • Gold Plated Contact
                       • Contact plating according to MIL-G-45204       • Contact Plating per MIL-G-45204
                       • N Interface compliant with MIL-STD-348
                   Applications
                       • Allows Connection Between Series  • Allows Connection Between Series
                       • General Purpose Test           • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9464 type N male to MCX jack adapter is part of our full line of RF components available for same-day
                   shipping. Our type N to MCX adapter has a male to jack gender configuration. PE9464 type N male to MCX jack adapter
                   operates to 6 GHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       Operating Voltage (AC)                                             335           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       Insulation Resistance                1,000                                      MOhms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.26 in [32 mm]
                       Width                                             0.8 in [20.32 mm]
                       Weight                                            0.071 lbs [32.21 g]






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to MCX Jack Adapter PE9464
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9464  REV 1.2                                                1
   1515   1516   1517   1518   1519   1520   1521   1522   1523   1524   1525