Page 1525 - RF Adapter Datasheets
P. 1525

N Male to Mini UHF Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9064


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type               N Male                              Mini UHF Female
                       Contact            Brass                Gold                Brass               Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                   100µ in. minimum
                       Body               Brass               Nickel
                                                          100µ in. minimum
                       Gasket            Silicone
                       Coupling Nut       Brass               Nickel
                                                          100µ in. minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +85 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   N Male to Mini UHF Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: N Male to Mini UHF Female Adapter PE9064

                   URL: https://www.pasternack.com/n-male-mini-uhf-female-straight-adapter-pe9064-p.aspx





















                                                        PE9064  REV 1.1                                                2
   1520   1521   1522   1523   1524   1525   1526   1527   1528   1529   1530