Page 1527 - RF Adapter Datasheets
P. 1527

N Male to QMA Male Adapter



      TECHNICAL DATA SHEET                                                                               PE91185



                   Configuration
                       Connector 1                                       N Male
                       Impedance 1                                       50 Ohms
                       Connector 2                                       QMA Male
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range                                   DC to 6 GHz
                       Maximum VSWR                                      1.15:1
                       Maximum Operating Voltage, Volts                  335

                       Frequency 1
                       Frequency, GHz                                    DC to 3
                       VSWR                                              1.1:1
                       Frequency 2
                       Frequency, GHz                                    3 to 6
                       VSWR                                              1.15:1

                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   1.394 [35.41]
                       .
                       Weight, lbs [g]                                   0.06556 [29.74]
                       Connector 1
                       Type                                              N Male
                       Mating Cycles                                     500
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             30µ” Minimum
                       Body Material and Plating                         Brass, Tri-Metal
                       Body Plating Specification                        80µ” Minimum
                       Dielectric Type                                   Teflon
                       Connector 2
                       Type                                              QMA Male
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             30µ” Minimum
                       Body Material and Plating                         Brass, Tri-Metal
                       Body Plating Specification                        80µ” Minimum
                       Dielectric Type                                   Teflon

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +80 deg C

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to QMA Male Adapter PE91185








                                                         PE91185  REV                                                  1
   1522   1523   1524   1525   1526   1527   1528   1529   1530   1531   1532