Page 1524 - RF Adapter Datasheets
P. 1524

N Male to Mini UHF Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9064


                   Configuration
                       • N Male Connector 1                             • 50 Ohms
                       • Mini UHF Female Connector 2                    • Straight Body Geometry
                   Features

                       • Gold Plated Brass Contact
                   Applications
                       • Allows Connection Between Series               • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9064 type N male to Mini UHF female adapter is part of our full line of RF components available for same-
                   day shipping. Our type N to Mini UHF adapter has a male to female gender configuration. PE9064 type N male to Mini UHF
                   female adapter operates to 2.5 GHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           2.5           GHz
                       Operating Voltage (AC)                                             335           Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.29 in [32.77 mm]
                       Width                                             0.827 in [21.01 mm]
                       Weight                                            0.095 lbs [43.09 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        N Male               Mini UHF Female
                       Polarity                                   Standard                 Standard
                       Mating Cycles                                500                      500
                       .




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to Mini UHF Female Adapter PE9064








                                                        PE9064  REV 1.1                                                1
   1519   1520   1521   1522   1523   1524   1525   1526   1527   1528   1529