Page 1531 - RF Adapter Datasheets
P. 1531

N Male to QMA Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9787


                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 3     3 to 8                                         GHz
                       Return Loss, Max        -32       -21                                            dB
                       .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       RF leakage -95 dB max up to 2 GHz.

                   Mechanical Specifications
                       Size
                       Length                                            1.12 in [28.45 mm]
                       Width                                             0.83 in [21.08 mm]
                       Weight                                            0.116 lbs [52.62 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        N Male                 QMA Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-PRF-39012
                       Mating Cycles                                500                      100
                       Hex Size                                    18 mm
                       Mating Torque                      12 to 15 in-lbs [1.36 to 1.70 Nm]
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type               N Male                                QMA Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass              Tri-Metal
                       Body               Brass              Tri-Metal
                       Coupling Nut       Brass              Tri-Metal
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +85 deg C
                       Storage Range                                     -40 to +85 deg C
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to QMA Female Adapter PE9787








                                                        PE9787  REV 1.1                                                2
   1526   1527   1528   1529   1530   1531   1532   1533   1534   1535   1536