Page 1530 - RF Adapter Datasheets
P. 1530

N Male to QMA Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9787


                   Configuration
                       • N Male Connector 1                             • 50 Ohms
                       • QMA Female Connector 2                         • Straight Body Geometry
                   Features
                       • PIM levels lower than -130 dBc                 • Gold Plated Beryllium Copper Contact
                       • N Interface compliant with MIL-PRF-39012
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9787 type N male to QMA female adapter is part of our full line of RF components available for same-day
                   shipping. Our type N to QMA adapter has a male to female gender configuration. PE9787 type N male to QMA female adapter
                   operates to 11 GHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11            GHz
                       Insertion Loss                                                    0.05           dB
                       Passive Intermodulation                                           -130           dBc
                         using 2x20W tones (1,800 MHz)
                       Operating Voltage (AC)                                             480           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       Inner Conductor DC Resistance                                       3           mOhms
                       Outer Conductor DC Resistance                                      2.5          mOhms
                       Insulation Resistance                5,000                                      MOhms
                       . .










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to QMA Female Adapter PE9787








                                                        PE9787  REV 1.1                                                1
   1525   1526   1527   1528   1529   1530   1531   1532   1533   1534   1535