Page 1576 - RF Adapter Datasheets
P. 1576

N Male to UHF Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9113


                   Configuration
                       • N Male Connector 1                             • 50 Ohms
                       • UHF Male Connector 2                           • Straight Body Geometry
                   Features

                       • Gold Plated Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9113 type N male to UHF male adapter is part of our full line of RF components available for same-day
                   shipping. Our type N to UHF adapter has a male to male gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.575 in [40.01 mm]
                       Width                                             0.8 in [20.32 mm]
                       Weight                                            0.144 lbs [65.32 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        N Male                  UHF Male
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type               N Male                                 UHF Male
                       Contact                                 Gold                                    Gold
                       Insulation         PTFE                                     PTFE
                       Body               Brass               Nickel               Brass               Nickel




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to UHF Male Adapter PE9113








                                                        PE9113  REV 1.1                                                1
   1571   1572   1573   1574   1575   1576   1577   1578   1579   1580   1581