Page 1572 - RF Adapter Datasheets
P. 1572

N Male to TNC Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9550


                   Configuration
                       • N Male Connector 1                             • 50 Ohms
                       • TNC Female Connector 2                         • Right Angle Body Geometry
                   Features
                       • Max VSWR of 1.33:1 up to 6 GHz                 • Silver Plated Contact
                       • N Interface compliant with MIL-STD-348         • Contact Plating per QQ-S-365
                       • TNC Interface compliant with MIL-STD-348
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9550 type N male to TNC female right angle adapter is part of our full line of RF components available for
                   same-day shipping. Our type N to TNC adapter has a male to female gender configuration. PE9550 type N male to TNC
                   female adapter operates to 6 GHz. The Pasternack RF adapter provides good VSWR of 1.33:1 maximum. This low profile right
                   angle type N to TNC adapter allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              1.33:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level

                   Mechanical Specifications
                       Size
                       Length                                            1.286 in [32.66 mm]
                       Width                                             0.8 in [20.32 mm]
                       Height                                            1.16 in [29.46 mm]
                       Weight                                            0.11 lbs [49.9 g]






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to TNC Female Right Angle Adapter PE9550








                                                        PE9550  REV 1.1                                                1
   1567   1568   1569   1570   1571   1572   1573   1574   1575   1576   1577