Page 1573 - RF Adapter Datasheets
P. 1573
N Male to TNC Female Right Angle Adapter
RF Adapters Technical Data Sheet PE9550
.
Description Connector 1 Connector 2
Type N Male TNC Female
Polarity Standard Standard
Interface Specification MIL-STD-348 MIL-STD-348
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type N Male TNC Female
Contact Silver Silver
QQ-S-365 QQ-S-365
Insulation PTFE PTFE
Outer Conductor Brass Nickel
QQ-N-290
Body Brass Nickel
QQ-N-290
Coupling Nut Brass Nickel
QQ-N-290
. .
Environmental Specifications
Temperature
Operating Range -65 to +165 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: N Male to TNC Female Right Angle Adapter PE9550
PE9550 REV 1.1 2

