Page 1569 - RF Adapter Datasheets
P. 1569

Precision N Male to TNC Female Adapter With Knurl





     RF Adapters Technical Data Sheet                                                                        PE9448


                   Configuration
                       • N Male Connector 1                             • Precision Design
                       • TNC Female Connector 2                         • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.15:1 up to 18 GHz                • TNC Interface compliant with MIL-C-39012
                       • N Interface compliant with MIL-C-39012         • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test        • Precision Test & Measurement

                   .
                   Description
                   Pasternack’s PE9448 precision type N male to TNC female adapter is part of our full line of RF components available for
                   same-day shipping. Our type N to TNC adapter has a male to female gender configuration in a precision design. PE9448 type
                   N male to TNC female adapter operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.15:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.15:1
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.8 in [45.72 mm]
                       Width                                             0.83 in [21.08 mm]
                       Weight                                            0.116 lbs [52.62 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        N Male                 TNC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-C-39012              MIL-C-39012
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision N Male to TNC Female Adapter With Knurl PE9448








                                                        PE9448  REV 1.2                                                1
   1564   1565   1566   1567   1568   1569   1570   1571   1572   1573   1574