Page 1565 - RF Adapter Datasheets
P. 1565

N Male to TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9090


                   Configuration
                       • N Male Connector 1                             • 50 Ohms
                       • TNC Female Connector 2                         • Straight Body Geometry
                   Features
                       • Max VSWR of 1.5:1 up to 1,000 MHz              • Gold Plated Brass Contact
                       • N Interface compliant with MIL-STD-348A        • 30µ in min Gold Contact Plating
                       • TNC Interface compliant with MIL-STD-348A
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9090 type N male to TNC female adapter is part of our full line of RF components available for same-day
                   shipping. Our type N to TNC adapter has a male to female gender configuration. PE9090 type N male to TNC female adapter
                   operates to 1,000 MHz. The Pasternack RF adapter provides good VSWR of 1.5:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000          MHz
                       VSWR                                                              1.5:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.272 in [32.31 mm]
                       Width                                             0.787 in [19.99 mm]
                       Height                                            0.787 in [19.99 mm]
                       Weight                                            0.082 lbs [37.19 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to TNC Female Adapter PE9090








                                                        PE9090  REV 1.2                                                1
   1560   1561   1562   1563   1564   1565   1566   1567   1568   1569   1570