Page 1561 - RF Adapter Datasheets
P. 1561

Precision N Male to TNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9446


                   Configuration
                       • N Male Connector 1                             • Precision Design
                       • TNC Male Connector 2                           • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.15:1 up to 18 GHz                • TNC Interface compliant with MIL-C-39012
                       • N Interface compliant with MIL-C-39012         • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test        • Precision Test & Measurement

                   .
                   Description
                   Pasternack’s PE9446 precision type N male to TNC male adapter is part of our full line of RF components available for same-
                   day shipping. Our type N to TNC adapter has a male to male gender configuration built of durable stainless steel in a precision
                   design. PE9446 type N male to TNC male adapter operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR
                   of 1.15:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.15:1
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.83 in [46.48 mm]
                       Width                                             0.83 in [21.08 mm]
                       Weight                                            0.132 lbs [59.87 g]










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision N Male to TNC Male Adapter PE9446








                                                        PE9446  REV 1.1                                                1
   1556   1557   1558   1559   1560   1561   1562   1563   1564   1565   1566