Page 1558 - RF Adapter Datasheets
P. 1558

N Male to TNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9130


                   Configuration
                       • N Male Connector 1                             • 50 Ohms
                       • TNC Male Connector 2                           • Straight Body Geometry
                   Features
                       • Max VSWR of 1.5:1 up to 11 GHz                 • TNC Interface compliant with MIL-STD-348A
                       • N Interface compliant with MIL-STD-348A        • Gold Plated Brass Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9130 type N male to TNC male adapter is part of our full line of RF components available for same-day
                   shipping. Our type N to TNC adapter has a male to male gender configuration. PE9130 type N male to TNC male adapter
                   operates to 11 GHz. The Pasternack RF adapter provides good VSWR of 1.5:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11            GHz
                       VSWR                                                              1.5:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.417 in [35.99 mm]
                       Width                                             0.787 in [19.99 mm]
                       Weight                                            0.08 lbs [36.29 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        N Male                  TNC Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to TNC Male Adapter PE9130








                                                        PE9130  REV 1.2                                                1
   1553   1554   1555   1556   1557   1558   1559   1560   1561   1562   1563