Page 1570 - RF Adapter Datasheets
P. 1570

Precision N Male to TNC Female Adapter With Knurl





     RF Adapters Technical Data Sheet                                                                        PE9448


                       Mechanical Specification Notes:
                       TNC connector is mode free up to 18 GHz.

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type               N Male                                TNC Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Outer Conductor                                     Passivated Stainless Steel
                       Body        Passivated Stainless Steel
                       Coupling Nut   Passivated Stainless Steel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   Precision N Male to TNC Female Adapter With Knurl from Pasternack Enterprises has same day shipment for domestic and
                   International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest
                   selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Precision N Male to TNC Female Adapter With Knurl PE9448


                   URL: https://www.pasternack.com/n-male-tnc-female-straight-adapter-pe9448-p.aspx

























                                                        PE9448  REV 1.2                                                2
   1565   1566   1567   1568   1569   1570   1571   1572   1573   1574   1575