Page 1628 - RF Adapter Datasheets
P. 1628

Bulkhead N Female to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9540


                   Configuration
                       • N Female Connector 1                           • Straight Body Geometry
                       • BNC Female Connector 2                         • Bulkhead Mount Method
                       • 50 Ohms
                   Features
                       • Typical VSWR of 1.3:1 up to 4 GHz              • Gold Plated Brass Contact
                       • N Interface compliant with MIL-STD-348A        • 30 µ-in min Gold Contact Plating
                       • BNC Interface compliant with MIL-STD-348A
                   Applications

                       • Allows Connection Between Series  • General Purpose Test        • Rack Mounted Equipment
                   .
                   Description
                   Pasternack’s PE9540 bulkhead type N female to BNC female adapter is part of our full line of RF components available for
                   same-day shipping. Our type N to BNC adapter has a female to female gender configuration. PE9540 type N female to BNC
                   female adapter operates to 4 GHz. This RF type N bulkhead to BNC adapter allows designers to create external connections
                   on their product enclosures, and can be used in a variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4            GHz
                       VSWR                                                1.3:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                   Mechanical Specifications
                       Size
                       Length                                            1.5 in [38.1 mm]
                       Width                                             0.83 in [21.08 mm]
                       Weight                                            0.096 lbs [43.54 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead N Female to BNC Female Adapter PE9540








                                                        PE9540  REV 1.1                                                1
   1623   1624   1625   1626   1627   1628   1629   1630   1631   1632   1633