Page 1632 - RF Adapter Datasheets
P. 1632

N Female to C Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9295


                   Configuration
                       • N Female Connector 1                           • 50 Ohms
                       • C Male Connector 2                             • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 11 GHz                • Silver Plated Contact
                       • N Interface compliant with MIL-STD-348         • Contact Plating per QQ-S-365
                       • C Interface compliant with MIL-STD-348
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9295 type N female to type C male adapter is part of our full line of RF components available for same-day
                   shipping. Our type N to type C adapter has a female to male gender configuration. PE9295 type N female to type C male
                   adapter operates to 11 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11            GHz
                       VSWR                                                              1.25:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.54 in [39.12 mm]
                       Width                                             0.75 in [19.05 mm]
                       Weight                                            0.032 lbs [14.51 g]









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female to C Male Adapter PE9295








                                                        PE9295  REV 1.1                                                1
   1627   1628   1629   1630   1631   1632   1633   1634   1635   1636   1637