Page 1636 - RF Adapter Datasheets
P. 1636

N Female to C Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9539


                   Configuration
                       • N Female Connector 1                           • 50 Ohms
                       • C Female Connector 2                           • Straight Body Geometry
                   Features
                       • N Interface compliant with MIL-STD-348         • Gold Plated Contact
                       • C Interface compliant with MIL-STD-348         • Contact Plating per MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9539 type N female to type C female adapter is part of our full line of RF components available for same-day
                   shipping. Our type N to type C adapter has a female to female gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.55 in [39.37 mm]
                       Width                                             0.697 in [17.7 mm]
                       Weight                                            0.096 lbs [43.54 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       N Female                 C Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female to C Female Adapter PE9539








                                                        PE9539  REV 1.1                                                1
   1631   1632   1633   1634   1635   1636   1637   1638   1639   1640   1641