Page 1639 - RF Adapter Datasheets
P. 1639

50 Ohm N Female to 75 Ohm F Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9389


                   Configuration
                       • N Female Connector 1                           • 50 Ohms, 75 Ohms
                       • F Male Connector 2                             • Straight Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 250 MHz                • Gold Plated Brass Contact
                       • N Interface compliant with MIL-STD-348A        • 30 µ-in min Gold Contact Plating
                       • F Interface compliant with MIL-STD-348A
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9389 50 ohm type N female to 75 ohm type F male adapter is part of our full line of RF components available
                   for same-day shipping. PE9389 type N female to type F male adapter operates to 250 MHz. The Pasternack RF adapter
                   provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           250           MHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.091 in [27.71 mm]
                       Width                                             0.625 in [15.88 mm]
                       Weight                                            0.048 lbs [21.77 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 50 Ohm N Female to 75 Ohm F Male Adapter PE9389








                                                        PE9389  REV 1.1                                                1
   1634   1635   1636   1637   1638   1639   1640   1641   1642   1643   1644