Page 1640 - RF Adapter Datasheets
P. 1640
50 Ohm N Female to 75 Ohm F Male Adapter
RF Adapters Technical Data Sheet PE9389
.
Description Connector 1 Connector 2
Type N Female F Male
Polarity Standard Standard
Interface Specification MIL-STD-348A MIL-STD-348A
Hex Size 7/16 in
Mating Torque 15 in-lbs [1.70 Nm] max
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type N Female F Male
Contact Brass Gold Brass Gold
30 µ-in minimum 30 µ-in minimum
Insulation PTFE PTFE
Outer Conductor Brass Nickel
100 µ-in minimum
Body Brass Nickel
100 µ-in minimum
Coupling Nut Brass Nickel
100 µ-in minimum
. .
Environmental Specifications
Temperature
Operating Range -40 to +85 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 50 Ohm N Female to 75 Ohm F Male Adapter PE9389
PE9389 REV 1.1 2

