Page 1624 - RF Adapter Datasheets
P. 1624

N Female to BNC Female 4 Hole Flange Adapter





     RF Adapters Technical Data Sheet                                                                        PE9238


                   Configuration
                       • N Female Connector 1                           • Straight Body Geometry
                       • BNC Female Connector 2                         • 4 Hole Flange Mount Method
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.2:1 up to 6 GHz                  • Silver Plated Contact
                       • N Interface compliant with MIL-STD-348         • Contact Plating per QQ-S-365
                       • BNC Interface compliant with MIL-STD-348
                   Applications

                       • Allows Connection Between Series  • General Purpose Test        • Rack Mounted Equipment
                   .
                   Description
                   Pasternack’s PE9238 type N female to BNC female 4 hole flange adapter is part of our full line of RF components available for
                   same-day shipping. Our type N to BNC adapter has a female to female gender configuration. PE9238 type N female to BNC
                   female adapter operates to 6 GHz. The Pasternack RF adapter provides excellent VSWR of 1.2:1 maximum. This RF type N
                   to BNC 4 hole flange adapter allows designers to create external connections on their product enclosures, and can be used
                   in a variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              1.2:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.5 in [38.1 mm]
                       Width                                             1 in [25.4 mm]
                       Height                                            1 in [25.4 mm]
                       Weight                                            0.089 lbs [40.37 g]



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female to BNC Female 4 Hole Flange Adapter PE9238








                                                        PE9238  REV 1.1                                                1
   1619   1620   1621   1622   1623   1624   1625   1626   1627   1628   1629