Page 1621 - RF Adapter Datasheets
P. 1621

N Female to BNC Female Bulkhead Adapter





     RF Adapters Technical Data Sheet                                                                        PE9261


                   Configuration
                       • N Female Connector 1                           • Straight Body Geometry
                       • BNC Female Connector 2                         • Bulkhead Mount Method
                       • 50 Ohms
                   Features
                       • Gold Plated Brass Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test        • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9261 type N female to BNC female bulkhead adapter is part of our full line of RF components available for
                   same-day shipping. Our type N to BNC adapter has a female to female gender configuration. This RF type N to BNC bulkhead
                   adapter allows designers to create external connections on their product enclosures, and can be used in a variety of other rack
                   mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.77 in [44.96 mm]
                       Width                                             0.866 in [22 mm]
                       Weight                                            0.116 lbs [52.62 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       N Female                BNC Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              N Female                               BNC Female
                       Contact            Brass                Gold                Brass               Gold
                       Insulation         PTFE                                     PTFE


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female to BNC Female Bulkhead Adapter PE9261








                                                        PE9261  REV 1.1                                                1
   1616   1617   1618   1619   1620   1621   1622   1623   1624   1625   1626