Page 1618 - RF Adapter Datasheets
P. 1618

Precision N Female to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9492


                   Configuration
                       • N Female Connector 1                           • Precision Design
                       • BNC Female Connector 2                         • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.2:1 up to 8 GHz                  • BNC Interface compliant with MIL-STD-348
                       • N Interface compliant with MIL-STD-348         • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test        • Precision Test & Measurement

                   .
                   Description
                   Pasternack’s PE9492 precision type N female to BNC female adapter is part of our full line of RF components available for
                   same-day shipping. Our type N to BNC adapter has a female to female gender configuration in a precision design. PE9492
                   type N female to BNC female adapter operates to 8 GHz. The Pasternack RF adapter provides excellent VSWR of 1.2:1
                   maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            8            GHz
                       VSWR                                                              1.2:1
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.852 in [47.04 mm]
                       Width                                             0.625 in [15.88 mm]
                       Weight                                            0.099 lbs [44.91 g]










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision N Female to BNC Female Adapter PE9492








                                                        PE9492  REV 1.2                                                1
   1613   1614   1615   1616   1617   1618   1619   1620   1621   1622   1623