Page 1613 - RF Adapter Datasheets
P. 1613

N Female to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9206


                   Configuration
                       • N Female Connector 1                           • 50 Ohm
                       • BNC Female Connector 2                         • Straight Body Geometry
                   Features
                       • Max VSWR of 1.5:1 up to 3 GHz                  • 30 µin minimum contact plating
                       • Type N interface compliant with MIL-STD-348A   • Gold over Nickel Plated Brass Contact
                       • BNC interface compliant with MIL-STD-348A
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9206 type N female to BNC female adapter is part of our full line of RF components available for same-day
                   shipping. Our type N to BNC adapter has a female to female gender configuration. PE9206 type N female to BNC female
                   adapter operates to 3 GHz. The Pasternack RF adapter provides good VSWR of 1.5:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            3            GHz
                       VSWR                                                              1.5:1
                       Operating Voltage (AC)                                             500           Vrms
                       Inner Conductor DC Resistance                                      1.5          mOhms
                       Outer Conductor DC Resistance                                       1           mOhms
                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level
                   Mechanical Specifications
                       Size
                       Length                                            1.102 in [27.99 mm]
                       Width                                             0.625 in [15.88 mm]
                       Weight                                            0.05 lbs [22.68 g]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female to BNC Female Adapter PE9206








                                                        PE9206  REV 1.1                                                1
   1608   1609   1610   1611   1612   1613   1614   1615   1616   1617   1618