Page 1611 - RF Adapter Datasheets
P. 1611

4 Hole Flange N Female to BNC Male Adapter






      TECHNICAL DATA SHEET                                                                                 PE9123


                   4 Hole Flange N Female to BNC Male Adapter

                   Configuration
                       Connector 1                                       N Female
                       Impedance 1                                       50 Ohms
                       Connector 2                                       BNC Male
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight
                       Mount Method                                      4 Hole Flange

                   Mechanical Specifications
                       Temperature
                       Operating Range,deg C                             -65 to +165

                       Size
                       Length, in [mm]                                   1.5 [38.1]
                       Width/Dia., in [mm]                               1 [25.4]
                       Height, in [mm]                                   1 [25.4]
                       .
                       Connector 1
                       Type                                              N Female
                       Inner Conductor Material and Plating              Silver
                       Inner Conductor Plating Specification             QQ-S-365
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon
                       Connector 2
                       Type                                              BNC Male
                       Inner Conductor Material and Plating              Silver
                       Inner Conductor Plating Specification             QQ-S-365
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon
                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level

                       URL: http://www.pasternack.com/n-female-bnc-male-straight-adapter-pe9123-p.aspx


                   4  Hole Flange N  Female to  BNC Male Adapter from  Pasternack Enterprises has same day shipment for  domestic and
                   International orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest
                   selection in the industry.












                                                         PE9123  REV                                                   1
   1606   1607   1608   1609   1610   1611   1612   1613   1614   1615   1616