Page 1606 - RF Adapter Datasheets
P. 1606

N Female to BNC Male Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9566


                   Configuration
                       • N Female Connector 1                           • 50 Ohms
                       • BNC Male Connector 2                           • Right Angle Body Geometry
                   Features
                       • Typical VSWR of 1.3:1 up to 4 GHz              • Gold Plated Brass Contact
                       • N Interface compliant with MIL-STD-348A        • 30 µ-in min Gold Contact Plating
                       • BNC Interface compliant with MIL-STD-348A
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9566 type N female to BNC male right angle adapter is part of our full line of RF components available for
                   same-day shipping. Our type N to BNC adapter has a female to male gender configuration. PE9566 type N female to BNC
                   male adapter operates to 4 GHz. This low profile right angle type N to BNC adapter allows for easier connections in tight
                   spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4            GHz
                       VSWR                                                1.3:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.264 in [32.11 mm]
                       Width                                             0.625 in [15.88 mm]
                       Height                                            1.22 in [30.99 mm]
                       Weight                                            0.105 lbs [47.63 g]






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female to BNC Male Right Angle Adapter PE9566








                                                        PE9566  REV 1.1                                                1
   1601   1602   1603   1604   1605   1606   1607   1608   1609   1610   1611