Page 1603 - RF Adapter Datasheets
P. 1603

Precision N Female to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9490


                   Configuration
                       • N Female Connector 1                           • Precision Design
                       • BNC Male Connector 2                           • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.2:1 up to 8 GHz                  • BNC Interface compliant with MIL-STD-348
                       • N Interface compliant with MIL-STD-348         • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test        • Precision Test & Measurement

                   .
                   Description
                   Pasternack’s PE9490 precision type N female to BNC male adapter is part of our full line of RF components available for
                   same-day shipping. Our type N to BNC adapter has a female to male gender configuration in a precision design. PE9490 type
                   N female to BNC male adapter operates to 8 GHz. The Pasternack RF adapter provides excellent VSWR of 1.2:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            8            GHz
                       VSWR                                                              1.2:1
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.965 in [49.91 mm]
                       Width                                             0.625 in [15.88 mm]
                       Weight                                            0.108 lbs [48.99 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       N Female                 BNC Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision N Female to BNC Male Adapter PE9490








                                                        PE9490  REV 1.2                                                1
   1598   1599   1600   1601   1602   1603   1604   1605   1606   1607   1608