Page 1600 - RF Adapter Datasheets
P. 1600
N Female to BNC Male Adapter
RF Adapters Technical Data Sheet PE9005
Weight 0.0804 lbs [36.47 g]
.
Description Connector 1 Connector 2
Type N Female BNC Male
Polarity Standard Standard
Interface Specification MIL-STD-348A MIL-STD-348A
Mating Cycles 500 500
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type N Female BNC Male
Contact Brass Gold Brass Gold
30 µin minimum 30 µin minimum
Insulation PTFE PTFE
Outer Conductor Brass Nickel
100 µin minimum
Body Brass Nickel
100 µin minimum
Coupling Nut Brass Nickel
100 µin minimum
. .
Environmental Specifications
Temperature
Operating Range -65 to +165 deg C
.
Vibration MIL-STD-202, Method 204, Condition B
Temperature Cycling MIL-STD-202, Method 107, Condition B
Salt Spray MIL-STD-202, Method 101, Condition B
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: N Female to BNC Male Adapter PE9005
-
Pasternack does not make
any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
PE9005 REV 1.3 2

